Skip to main content

Inductive Position Sensors

Renesas’ contactless position sensor solutions are magnet-free, significantly reducing materials costs while providing immunity to magnetic stray fields – a mandatory requirement for many applications. The inductive position sensors interface with low-cost PCB-based coils and simple metallic targets, providing single-chip design flexibility for rotary on-axis (end-of-shaft) and off-axis (side-shaft or through-shaft) sensors, as well as linear and arc position sensors; from small angles up to full 360° absolute angle sensing. The design of the multi-sector rotary sensors provides a massive improvement in sensor accuracy for small angular measurements or sensors with a large number of pole pairs. The devices are ideal for use in a wide range of motor commutation applications in industrial, medical, and consumer markets.

Product Selector: Position Sensors

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector
IPS2 Product Family of High-Speed Inductive Position Sensors for Automotive and Industrial Applications in Motor Commutation

If you are still using Resolvers or Magnetic Position Sensors, check out how the IPS2200 and IPS2550 pave new roads in high-speed Motor Commutation by boosting performances and reducing costs.